Publish your products
ComforTek Seating CT801-20R Mobility Assist Armless Chair
ComforTek Seating CT801-20R Mobility Assist Armless Chair

    ComforTek Seating CT801-20R Mobility Assist Armless Chair

    The Titan Series of chairs balances elegance and sophistication with versatility and durability.

    The luxuriously upholstered seat and back provide support and confidence required by many of today's full sized guests.

    Whether your application is for a lobby, common area, or assisted living/health care, the Titan Series will provide your guests with hours of comfort and relaxation.

    The Titan armless model provides more comfort for bariatric patients.

    The Royal EZ Mobility Lever provides caregivers with a practical solution to a mealtime problem. When attached to any standard dining chair, the Royal EZ enables a caregiver to gently move a seated person to and away from the table easily and safely. The Royal EZ can easily move the chair with little effort. Chair rolls when lever is foot-depressed by the caregiver, with virtually no force. 

    As Featured on Amazon.com

    #ComforTekSeating #RoyalEZChair #MobilityAssistChair #SeniorChair #ArmlessChair

    Specification
    • Seat Width: 20"

      Supports up to 800 lbs

    Technical specification
    • Unique ref.ComforTek-Seating-CT801-20R-Mobility-Assist-Armless-Chair
    • Product familyChair
    • Product groupArmless Mobility Assist
    • TypeDocumentation (information only)
    • Date of publishing2019-03-06
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-25 49 11 15
    • OmniClass TitleGeriatric Chairs

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit