Publish your products
Delta SPA Control
Delta SPA Control

    Delta SPA Control

    Condair Delta SPA Control Box

    The Delta Spa enables users to control every component required to operate a steam bath via one device. Components such as Steam Generators, Lights, Fragrance Pumps, Supply, and Exhaust Fans, and more.

    Condair understands that individuals are unique. This is why every steam bath can be tailored to each individuals' preferences via a modern touch display user interface. It even allows individuals to simultaneously control both a steam bath and sauna cabin completely independent of each other.

    Features and benefits

    • Easy switch between steam bath and sauna on the display.
    • Flexible number of displays, one for both cabins or one for each cabin.
    • External touch display.
    • Keepwarm function saves energy.
    • The display can even be customized to include the individual's logo and company details on the touchscreen interface.
    Specification
    • Condair Delta SPA Control Box:


      Control box for:

      • Steam Bath
      • Steam bath with bench heating
      • Caldarium
      • Rasul


      Voltage:

      • 120 V 60 Hz

    Technical specification
    • Unique ref.condair-usa-ca-delta-spa-control
    • Product familyControls
    • Product groupSPA Controls
    • TypeObject (single object)
    • Date of publishing2024-07-01
    • Edition number1
    • Height (inches)13.9
    • Width (inches)13.9
    • Depth (inches)4.2
    Related
    • Material mainPowder coated steel
    • Designed inSwitzerland
    • Manufactured inGermany
    • Weight Net (Lbs)13
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationController
    • Uniclass 2015 CodeSs_40_15_75_85
    • Uniclass 2015 DescriptionSteam bath package systems
    • CSI MasterFormat 2014 Code13 24 26
    • CSI MasterFormat 2014 TitleSteam Baths
    • OmniClass Number23-19 31 15 19
    • OmniClass TitleSteam Baths

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit