Publish your products
DL II - Control and Central Unit
DL II - Control and Central Unit
DL II - Control and Central Unit
    Condair

    DL II - Control and Central Unit

    Hybrid Technology

    The Condair DL II combines spray and evaporative technologies to provide close control, hygienic in-duct adiabatic humidification with low operating costs.

    A grid of nozzles releases a fine spray into the air stream towards a ceramic droplet evaporator. What moisture isn't immediately absorbed by the air precipitates onto this ceramic evaporator. As air flows through its porous surface, more water is absorbed by the air for highly efficient water use and droplet-free humidification.

    This efficiency enables the humidifier to provide very close control at up to +/-2%RH, which is a level of control usually only achievable with steam humidification.

    Hygienic operation of the humidifier is assured with use of pure reverse osmosis water, flush and drain cycles, a "Hygiene Plus" silver ionization concept, and compressed air flushing of the water lines.


    Optimal process transparency

    With the Condair touch controller you have all devices and process data at a glance. Functional data can be called up in real time and by using a detailed data history. 

    The DL II hybrid humidifier supports a variety as standard common network protocols of building technology. The connection to Modbus RTU or Modbus TCP as well as BACnet IP or BACnet MS/TP is easily made directly via the interfaces attached to the controller. The DL II has a BTL (BACnet Testing Laboratories) certified BACnet technology. This certification is carried out by an accredited BTL test laboratory and is considered a worldwide test standard in the BACnet communication. The optional gateway board can also be used to connect to a Lonworks network.

    Specification
    • Component for Humidifier "Condair DL II": Control- and Central Unit

      • Humidification Capacity: 5 ... 1000 kg/h
      • Option in the 3D Model: Mounting Rack

      System Type:

      • Type A - With Booster Pump, max. 1450 VA
      • Type B - Without Booster Pump, max. 180 VA (depending on quantity of active spray valves, without options)


      This modular humidifier system is made of the following main components:

      • Inside Air Handling Unit (AHU): Post Evaporator Unit and Nozzle Grid, Droplet Separator (for air velocity > 2.5 m/s only)
      • Outside Air Handling Unit (AHU): Control- and Central Unit.
      Technical specification
      • Unique ref.condair-dl-2
      • Product familyAir Humidifier
      • Product groupAdiabatic Hybrid Humidifier
      • TypeObject (single object)
      • Date of publishing2022-05-08
      • Edition number2
      • Height (mm)1870
      • Width (mm)720
      • Depth (mm)510
      Related
      • Material mainPowder coated steel
      • Designed inSwitzerland
      • Manufactured inGermany
      • Weight Net (Kg)90
      Classification
      • BIMobject CategoryHVAC - HVAC
      • IFC classificationHumidifier
      • UNSPSC nameHumidifiers
      • UNSPSC code40101903
      • Uniclass 2015 CodePr_65_67_39_96
      • Uniclass 2015 DescriptionWater atomizing humidifiers
      • CSI MasterFormat 2014 Code23 84 13.19
      • CSI MasterFormat 2014 TitleAtomizing Humidifiers
      • OmniClass Number23-33 27 15
      • OmniClass TitleAir Humidifiers
      • CSI UniFormat II CodeD3090
      • CSI UniFormat II TitleOther HVAC Systems & Equipment

      Region availability

      Asia Africa South America Europe Oceania
      China
      Angola
      Argentina
      Austria
      Australia
      India
      Botswana
      Chile
      Belgium
      New Zealand
      Indonesia
      Egypt
      Uruguay
      Bulgaria
      Israel
      Mozambique
      Croatia
      Jordan
      Namibia
      Czech Republic
      Malaysia
      South Africa
      Denmark
      Pakistan
      Tunisia
      Estonia
      Saudi Arabia
      Zimbabwe
      Finland
      Singapore
      France
      South Korea
      Germany
      Syria
      Greece
      Thailand
      Hungary
      Türkiye
      Iceland
      United Arab Emirates
      Ireland
      Italy
      Latvia
      Lithuania
      Netherlands
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit