Publish your products
Esco 10 DL40 - Pressurized Steam Humidifier with Single Pipe
Esco 10 DL40 - Pressurized Steam Humidifier with Single Pipe
Esco 10 DL40 - Pressurized Steam Humidifier with Single Pipe
    Condair

    Esco 10 DL40 - Pressurized Steam Humidifier with Single Pipe

    The Condair Esco uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

    Condair Esco 10 DL40 can operate at up to 4 bar and provide up to 250 kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

    The Condair Esco’s steam pipe has tiny inner nozzles that draw steam only from the centre of the steam pipe, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

    Unlike other pressurized steam humidifiers that incorporate pre-heated steam lances to avoid this “spitting”, the Esco’s steam pipe reduces heat transfer to the air stream and provides instant humidity on demand without any pre-heating time needed.

    The Condair Esco is available with ductile cast iron or stainless steel valve units and with a variety of steam pipe options to suit duct dimensions and satisfy required humidification (absorption) distances.

    Specification
    • Condair Esco 10 DL40 - Single Pipe

      This is a configured product. Please contact your Condair partner for a selection according to your air handling unit or duct dimensions and the required humidity. 

      Take care about the humidification distance downstream of the steam pipe. This distance is variable and depends on the given air conditions on site. Therefore, it's not possible to show this kind of clearance in the files directly. The humidification distance must be handled like a clearance. No obstacles can be placed within this distance.

      Accessories shown in the models:

      • Electric Actuator Condair CA150A-MP
      • Steam Trap Spirax Sarco: Type Ball Float and Thermostatic
      • Pressure Gauge

      Esco 10 - DL40 Single Pipe Type Overview

      Admissible steam overpressure: 0.2 ... 4.0 bar


      Type 10/023:

      • Max. Steam Capacity 16 kg/h
      • Air Handling Unit (AHU) / Duct width: 250 ... 399 mm

      Type 10/038:

      • Max. Steam Capacity 27 kg/h
      • Air Handling Unit (AHU) / Duct width: 400 ... 499 mm

      Type 10/048:

      • Max. Steam Capacity 32 kg/h
      • Air Handling Unit (AHU) / Duct width: 500 ... 599 mm

      Type 10/058:

      • Max. Steam Capacity 41 kg/h
      • Air Handling Unit (AHU) / Duct width: 600 ... 699 mm

      Type 10/068:

      • Max. Steam Capacity 50 kg/h
      • Air Handling Unit (AHU) / Duct width: 700 ... 899 mm

      Type 10/088:

      • Max. Steam Capacity 62 kg/h
      • Air Handling Unit (AHU) / Duct width: 900 ... 1199 mm

      Type 10/118:

      • Max. Steam Capacity 94 kg/h
      • Air Handling Unit (AHU) / Duct width: 1200 ... 1499 mm

      Type 10/148:

      • Max. Steam Capacity 118 kg/h
      • Air Handling Unit (AHU) / Duct width: 1500 ... 1799 mm

      Type 10/178:

      • Max. Steam Capacity 142 kg/h
      • Air Handling Unit (AHU) / Duct width: 1800 ... 2099 mm

      Type 10/208:

      • Max. Steam Capacity 187 kg/h
      • Air Handling Unit (AHU) / Duct width: 2100 ... 2399 mm

      Type 10/238:

      • Max. Steam Capacity 214 kg/h
      • Air Handling Unit (AHU)/ Duct width: 2400 ... 2699 mm

      Type 10/268:

      • Max. Steam Capacity 241 kg/h
      • Air Handling Unit (AHU) / Duct width: 2700 ... 2998 mm

      Type 10/298:

      • Max. Steam Capacity 250 kg/h
      • Air Handling Unit (AHU) / Duct width: 3000 ... 3299 mm

      Type 10/328:

      • Max. Steam Capacity 250 kg/h
      • Air Handling Unit (AHU) / Duct width: 3300 ... 3599 mm

      Type 10/358:

      • Max. Steam Capacity 250 kg/h
      • Air Handling Unit (AHU) / Duct width: 3600 ... 3899 mm

      Type 10/388:

      • Max. Steam Capacity 250 kg/h
      • Air Handling Unit (AHU) / Duct width: 3900 ... 4299 mm



      Technical specification
      • Unique ref.condair-esco-10-dl40-1-pipe
      • Product familyAir Humidifier
      • Product groupPressurized Steam Humidifier
      • TypeObject (single object)
      • Date of publishing2023-05-19
      • Edition number1
      Related
      • Material mainStainless steel
      • Material secondaryDuctile Iron
      • Designed inSwitzerland
      • Manufactured inGermany
      Classification
      • BIMobject CategoryHVAC - HVAC
      • IFC classificationHumidifier
      • ETIM CodeEC011628
      • ETIM NameHumidifier (steam)
      • UNSPSC nameHumidifiers
      • UNSPSC code40101903
      • Uniclass 2015 CodePr_65_67_39_84
      • Uniclass 2015 DescriptionSteam humidifiers
      • CSI MasterFormat 2014 Code23 84 13.23
      • CSI MasterFormat 2014 TitleDirect-Steam-Injection Humidifiers
      • OmniClass Number23-33 27 15
      • OmniClass TitleAir Humidifiers
      • CSI UniFormat II CodeD3090
      • CSI UniFormat II TitleOther HVAC Systems & Equipment

      Region availability

      Asia Africa South America Europe Oceania
      China
      Angola
      Argentina
      Austria
      Australia
      India
      Botswana
      Chile
      Belgium
      New Zealand
      Indonesia
      Egypt
      Uruguay
      Bulgaria
      Israel
      Mozambique
      Croatia
      Jordan
      Namibia
      Czech Republic
      Malaysia
      South Africa
      Denmark
      Pakistan
      Tunisia
      Estonia
      Saudi Arabia
      Zimbabwe
      Finland
      Singapore
      France
      South Korea
      Germany
      Syria
      Greece
      Thailand
      Hungary
      Türkiye
      Iceland
      United Arab Emirates
      Ireland
      Italy
      Latvia
      Lithuania
      Netherlands
      Norway
      Poland
      Portugal
      Romania
      Serbia
      Slovakia
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit