Publish your products
MD- Hydraulic Unit for Diffusion Membrane Humidifier
Condair

MD- Hydraulic Unit for Diffusion Membrane Humidifier

Condair HumiLife - The efficient ERV solution

The principle of diffusion humidification is based on the natural diffusion of humidity by means of a waterproof yet breathable membrane. This concept is also applied in modern functional clothing to remove body moisture in the form of water vapour.

Air humidification for controlled domestic ventilation uses a highly-efficient industrial membrane. This allows the system to be operated hygienically while preventing the air flow from coming into contact with wet surfaces.

Specification
  • Condair MD-FB: Hydraulic Unit

    • Max. Humidification Capacity: 2 kg/h
    • Connection for floor heating and 1x electrical heating element
    • Electrical Power Consumption: 800 VA

    Condair MD-EL: Hydraulic Unit

    • Max. Humidification Capacity: 2 kg/h
    • 2x electrical heating element
    • Electrical Power Consumption: 1550 VA


Technical specification
  • Unique ref.condair-md-hydraulic-unit
  • Product familyAir Humidifier
  • Product groupDiffusion Humidifier
  • TypeObject (single object)
  • Date of publishing2023-08-28
  • Edition number1
  • Height (mm)596
  • Width (mm)430
  • Depth (mm)307
Related
  • Material mainPowder coated steel
  • Designed inSwitzerland
  • Manufactured inGermany
  • Weight Net (Kg)18
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39
  • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit