This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Condair RS-OC - Electric Steam Outdoor Humidifiers

Unique ref.: condair-rs-oc
Brand: Condair
Product family: Air Humidifiers
Product group: Steam Humidifiers
Date of publishing: 2019-04-03
Edition number: 1
Type: Object (single object)
Download (6)

The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market.


Condair's EL and RS Series of electric steam humidifiers lead the humidification industry in performance, reliability and flexibility.


Application flexibility of these products has now improved even further with the addition of the newly designed outdoor cabinet models.


The EL-OC and RS-OC are now the most compact, easy to maintain and cost effective outdoor electric humidifiers on the market. Many new outstanding improvements allow this product to be used in almost any application requiring reliable humidification.


Operation and Performance


The full range of capacities and voltages available with the EL and RS indoor models is now available for the new outdoor models.


The EL-OC and RS-OC use the same sequence of operation, installation and maintenance principles as the indoor EL and RS; which have been tried, true and trusted for many years!


Installation Flexibility


The EL-OC and RS-OC humidifiers have been fully tested and approved for operation in a wide range of climates. The heavy-duty weatherproof cabinetry has been certified to an IP54 rating (NEMA 3 equivalent) for reliability in almost all outdoor environments.


The integrated cabinetry of the EL-OC and RS-OC allows for the smallest footprint of any other outdoor humidifier on the market. All three cabinet sizes can fit through a standard doorway for easy maneuverability and occupy minimal floor space.


Installations of these new products are as easy as ever, requiring only a single electrical connection to the unit in addition to standard plumbing lines for supply and drain water. Internal drain water cooling allows for the unit to be installed directly to a drain line without the need for additional external cooling.

Features and benefits

Improved temperature range from -40ºF (-40ºC) to 104ºF (40ºC).
Powerful connectivity through the touchscreen Integrated Controller.
Smallest compact cabinetry in the industry.
Easy installation and simple maintenance.
Smallest footprint of any other outdoor humidifier.
Full range of capacities and voltages.


Material main: Metal
Material secondary:
Designed in: Canada
Manufactured in: Germany

BIMobject Category: HVAC - HVAC
IFC classification: Humidifier
UNSPSC name: Humidifiers
UNSPSC code: 40101903
Uniclass 1.4 Code: L75422
Uniclass 1.4 Description: Humidifiers
Uniclass 2.0 Code: PR-02-39-84
Uniclass 2.0 Description: Steam Humidifiers
Uniclass 2015 Code: Pr_65_67_39_84
Uniclass 2015 Description: Steam humidifiers
NBS Reference Code: 02-39-84
NBS Reference Description: Steam Humidifiers
CSI MasterFormat 2014 Code: 23 84 13
CSI MasterFormat 2014 Title: Humidifiers
OmniClass Number: 23-33 27 15
OmniClass Title: Air Humidifiers
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Africa
  • Angola
  • Botswana
  • Mozambique
  • Namibia
  • South Africa
  • Tunisia
  • Zimbabwe
Asia
  • China
  • India
  • Indonesia
  • Malaysia
  • Pakistan
  • Singapore
  • South Korea
  • Thailand
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Egypt
  • Israel
  • Jordan
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • Mexico
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Chile
  • Uruguay

BIMobject SEEK Properties

HVAC - Other

Name Value
Application Humidification
Depth 410 mm — 467 mm
Description Isothermal Resistive Outdoor Humidifier
Frequency 50 Hz — 60 Hz
Height 1012 mm — 1399 mm
Mounting curb, wall
Unit Weight 94 kg — 208 kg
Voltage 200 V — 600 V
Width 729 mm — 1319 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Isothermal Resistive Outdoor Humidifier
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Description Isothermal Resistive Outdoor Humidifier

BIMobject®