Publish your products
RS II 3x Medium - Resistive Steam Humidifier
Condair

RS II 3x Medium - Resistive Steam Humidifier

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

Specification
  • RS II 3x Medium "3xM" 100...120 kg/h

    Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only)


    Condair RS II 100: Max. Nominal Steam Capacity: 100 kg/h

    Max. Steam Capacity: 100...107.1 kg/h (depending on the heating voltage)

    Voltages 50...60 Hz:

    3 Phase Heating Voltage: 400 V, 415 V

    1 Phase Control Voltage: 220...240 V


    Condair RS II 120: Max. Nominal Steam Capacity: 120 kg/h

    Max. Steam Capacity: 120...129.1 kg/h (depending on the heating voltage)

    Voltages 50...60 Hz:

    3 Phase Heating Voltage: 400 V, 415 V

    1 Phase Control Voltage: 220...240 V

Technical specification
  • Unique ref.condair-rs2-3x-medium
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2025-05-22
  • Edition number1
  • Height (mm)1100
  • Width (mm)1889
  • Depth (mm)406
Related
  • Material mainPowder coated steel
  • Material secondaryPlastic
  • Designed inSwitzerland
  • Manufactured inGermany
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Asia Africa South America Europe Oceania
China
Angola
Argentina
Austria
Australia
India
Botswana
Chile
Belgium
New Zealand
Indonesia
Egypt
Uruguay
Bulgaria
Israel
Mozambique
Croatia
Jordan
Namibia
Czech Republic
Malaysia
South Africa
Denmark
Pakistan
Tunisia
Estonia
Saudi Arabia
Zimbabwe
Finland
Singapore
France
South Korea
Germany
Syria
Greece
Thailand
Hungary
Türkiye
Iceland
United Arab Emirates
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit