Publish your products
VS - Steam Distribution Unit
Condair

VS - Steam Distribution Unit

The Condair VS steam distribution unit is designed targeting HRV installations (Heat Recovery Ventilation). It consists of a humidification tube and a steam distribution pipe, which projects steam into the humidification tube for better and shorter absorption.

The steam is generated by a steam humidifier with a maximum capacity of 2.0 kg/h or 4.0 kg/h steam. The quantity of steam produced by a steam humidifier flows through the steam distribution pipe into the distribution unit and is finally distributed through the HRV ducts into the living space of a home.

Steam distribution pipe:
Special precision nozzles made of stainless steel extract the steam from the core flow of the steam distribution pipe and distribute it evenly and condensate-free over the cross-sectional area of the distribution unit. Any condensate forming on the inner wall of the steam distribution pipe is quickly and safely removed from the steam distribution pipe via the condensate drain. Due to the V-shaped nozzle arrangement, the steam is distributed evenly in the humidification tube this guaranteeing a short humidification distance.
Due to the use of stainless steel as steam distribution pipe and nozzle material, these are wear-free and resistant to temperature and ageing.

The Condair VS is supplied in two standard connection diameters (ø160mm 2.0 kg/h, ø180mm 4.0 kg/h) and close the duct system via the integrated lip seals. This guarantees flexibility for attachment to existing HRVs.


Installation:
The steam distribution pipe is screwed to the distribution unit and integrated into the HRV as a complete unit. The steam distribution pipe itself is supplied as a complete part. Therefore, the installation effort on site is reduced to a minimum. Mounting holes for the steam distribution pipe are already available ex works.
The steam and condensate hose available in the accessories range is used to supply steam from the steam generator to the Condair VS.

Specification
  • Condair VS Vertical Steam Distribution Unit:

    • Max. admissible Steam Capacity: 2.0 kg/h or 4.0 kg/h XL-Version


    Connection Diameter Supply Air Duct on Site: 

    • 160 mm 2.0 kg/h unit
    • 180 mm 4.0 kg/h unit

    Suitable Steam Humidifiers:

    • Condair RH max. 2.0 kg/h resp. 4.0 kg/h
    • Condair CP3mini max. 2.0 kg/h resp. 4.0 kg/h
Technical specification
  • Unique ref.condair-vs
  • Product familySteam Distribution
  • Product groupSteam Distribution Unit
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryStainless steel
  • Designed inSwitzerland
  • Weight Net (Kg)8.5
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationDuct Segment
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 33 00
  • CSI MasterFormat 2014 TitleAir Duct Accessories
  • OmniClass Number23-33 49 29
  • OmniClass TitleAir Ductwork Accessories
  • CSI UniFormat II CodeD3040
  • CSI UniFormat II TitleDistribution Systems

Region availability

Europe
Austria
Germany
Switzerland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit