Publish your products
D381 Flame Detector

D381 Flame Detector

The Detectors Incorporated Model D381 UV/3-IR Multi -Spectrum Flame Detector is the most advanced optical flame optical flame detector designed to respond to Hydrocarbon, Non-Hydrocarbon, and Hydrogen fires while rejecting False Alarm sources. The D381 detectors sense UV radiation in the Ultraviolet spectrum and Infrared radiation in 3 discrete bands of IR spectrum for detecting fires. Flame response and false source rejection for the D381 models is accomplished by utilizing the Convolution Method and Advanced DSP (Digital Signal Processing) in conjunction with hard coded algorithms identifying specific wavelengths of energy. The detector is able to respond to Hydrocarbon and Non-Hydrocarbon fires at a distance of 80+ feet. All this while rejecting False sources.

The D381 detector is designed for a multitude of applications. The detector will respond to a 1 ft. x 1 ft. n-Heptane or IPA fires from 200 feet within approximately 3-5 seconds. The Model D381 is a high-speed flame detector designed specifically for liquid spray paint and powder coating applications or anywhere a fast detection time is required. The Models D381 series are standalone fire & flame detectors in watertight NEMA 4 (IP66/67) Aluminum enclosure. The detectors feature automatic self-test for continuously checking the optical path integrity while monitoring the electronics to ensure utmost reliable operation and fault reporting.

The detectors are supplied with Alarm / Auxiliary / Fault relays, and RS485 outputs. They can store 200 events and 6 FireGraphs in their FRMA memory. Heater and 0-20 mA analog outputs are options available.

Features

  • Multi-Spectrum 3IR + UV design
  • Detects Hydrocarbon, Non-Hydrocarbon, and Hydrogen fires with the highest false alarm immunity.
  • Standard outputs: Warning / Alarm / Fault / Auxiliary relays and RS-485 ModBus
  • 200 event history log & 6 FireGraphs®
  • Adjustable Time/Verification Delay up to 20 seconds.
  • Automatic Self-Test checking electronic circuitry and Optical Path Integrity test with OptiRadar®
  • Copper free aluminum enclosure, powder coated finish.
  • Test Mode for manual testing
  • Screw Terminal Block for easy connections
  • Solar Blind
  • Heater Option to avoid condensation and icing.
  • 0-20mA Output Option is Available
  • High False Alarm immunity to external non-fire sources
  • Manufactured in the USA with a 5-year warranty.
  • RFI & EMC compliant
  • Meets SIL 2 requirements
  • FM/CFM/CSFM Approved
  • NEMA 4 (IP66/67) Enclosure
Technical specification
  • Unique ref.d381-flame-detector
  • Product familyFire Protection Products
  • Product groupFlame Detectors
  • TypeObject (single object)
  • Date of publishing2023-10-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEC001763
  • ETIM NameFire detector
  • Uniclass 2015 CodePr_75_75_30_63
  • Uniclass 2015 DescriptionPoint flame detectors
  • CSI MasterFormat 2014 Code28 31 00
  • CSI MasterFormat 2014 TitleFire Detection and Alarm
  • OmniClass Number23-29 29 13 15
  • OmniClass TitleFlame Detectors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit