Publish your products
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety
Optio PGM Ventilation Controller for CO / NO2 Safety

    Optio PGM Ventilation Controller for CO / NO2 Safety

    Conspec’s parking garage Carbon Monoxide & Nitrogen Dioxide detector system initiates exhaust fans and/or alarms when Carbon Monoxide and or Nitrogen Dioxide levels become unsafe. Easy installation and setup make this detector the preferred choice for CO & NO2 detection in parking garages.

    CONSPEC's Optio PGM ventilation fan controller is designated for parking areas where Carbon Monoxide & Nitrogen Dioxide gases must be continually ventilated or have a gas detection device installed. Before an unsafe level of Carbon Monoxide and or Nitrogen Dioxide is reached, the detector will signal ventilation fans to cycle and operate until the atmosphere in the area has returned to normal.

    Multiple detectors can be installed and easily connected without the need for a central panel/controller by a simple series connection of the detectors. LED indicator lights clearly show the status of the detector, and a large LCD display continually shows the CO & NO2 levels being monitored. In the event of a power loss or malfunction, the Optio PGM activates the ventilation system.

    Electricity and heating expenses can be dramatically reduced due to the ventilation fans operating only when needed as opposed to continuously running. Energy savings of up to 85% can be achieved and in most cases, the return on the cost of the system is realized in one year or less! Contact Conspec Controls for the cost savings you can achieve.

    Gases Detected

    • Carbon Monoxide CO
    • Nitrogen Dioxide NO2

    Features

    • Long sensor Life
    • Self Diagnostic
    • Automatic reset after power loss
    • Two (2) Onboard Relay Contacts
    • Two (2) 4-20mA Outputs (Optional)
    • Onboard 85db Alarm
    • Bright LCD Display
    • Nitrogen Dioxide sensor can be internal or remotely located up to 100ft
    • Compliant to California Title 24 (when used with Primus V Controller)
    • UL61010-1 Approved
    • UL2075 Approved (pending)

    Applications

    • Enclosed Parking Garages
    • Vehicle Maintenance Facilities
    • Factories / Warehouses
    • Bus Terminals & Depots
    • Tunnels
    • Car Dealerships
    • Fire/Police Stations
    • Service Bays

    Accessories

    • Primus V Controller
    • Horns and Strobes
    • Calibration Kits
    • Replacement Sensor CO
    • Replacement Sensor NO2
    • Power Supply
    • IR Remote
    Technical specification
    • Unique ref.optio-pgm-gas-detector
    • Product familyFire Protection Products
    • Product groupGas Detectors
    • TypeObject (single object)
    • Date of publishing2024-06-27
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationAlarm
    • ETIM CodeEC002455
    • ETIM NameGas detector
    • Uniclass 2015 CodePr_75_50_76_33
    • Uniclass 2015 DescriptionGas detectors
    • CSI MasterFormat 2014 Code28 33 00
    • CSI MasterFormat 2014 TitleGas Detection and Alarm
    • OmniClass Number23-27 11 27 17
    • OmniClass TitleGas Detectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit