Publish your products
SafeFire Linear Heat Detection Cable with Optional DLM-Z2 Controller and

SafeFire Linear Heat Detection Cable with Optional DLM-Z2 Controller and

The sensing cable is formed from a pair of twisted steel conductors each with temperature sensitive insulation and then an overall outer sleeve. When the temperature sensitive insulation reaches its predetermined alarm temperature the two conductors short together providing the alarm signal. The cable can be connected to any unit capable of monitoring a switched or digital alarm signal (i.e. conventional fire panel, addressable switch monitor unit or PLC). The fire detection capability can be enhanced when the LHD is used in conjunction with the Digital Location Interface (DU).

LHD cable is classified as a "simple device" and so with the use of suitable Intrinsically Safe (IS) barriers to limit the energy to a safe level, it can be used in hazardous areas. The Linear Heat Detection cable can be cut to length as required and with its ease of installation and low maintenance it provides a cost effective solution where project expenditure requires to be kept at a minimum. The Linesense Linear Heat Detection cable has the widest range of Alarm temperatures 68°C to 240°C.

Features

  • Simple digital switch operation
  • Continuous sensing along the total length of the element
  • Fixed alarm temperature. Unaffected by changes in ambient temperature
  • Compatible with switch monitoring units and conventional alarm panels
  • Suitable for use in Hazardous areas using safety barriers
  • UV resistant PVC outer sleeve
  • Rugged and durable construction
  • Simple maintenance free installation
  • Small diameter and bend radius
  • FM Approved
Technical specification
  • Unique ref.dlm-z2_controller-and-linear-heat-detection-cable
  • Product familyFire Protection Products
  • Product groupLinear Heat Detection
  • TypeObject (single object)
  • Date of publishing2023-10-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationAlarm
  • ETIM CodeEC001763
  • ETIM NameFire detector
  • Uniclass 2015 CodeSs_75_50_28_29
  • Uniclass 2015 DescriptionFire detection and alarm systems
  • CSI MasterFormat 2014 Code28 31 00
  • CSI MasterFormat 2014 TitleFire Detection and Alarm
  • OmniClass Number23-29 29 00
  • OmniClass TitleFire Detection Devices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit