Publish your products
Fireray 5000 Beam Smoke Detector

Fireray 5000 Beam Smoke Detector

The Fireray® 5000 System is an auto-aligning, self-correcting infrared reflective Beam Smoke Detector. Up to 2 Detector heads can report to a single ground level controller. In addition, each system controller houses two pairs of fire and trouble relays, one per Detector. Once the Detector head is installed, using the easy fit mounting system, an integral LASER can be activated. This allows the reflective Prism to be located quickly with confidence.

The Auto-Align function ensures proper alignment and maximum signal during the Beam installation. Building Movement Tracking™ automatically steers and maintains the Beam in the optimum position for reliable performance. The signal generated in the Transmitter element and reflected by the Prism back to the Receiver element is analyzed for the presence of smoke. The internal microprocessor determines an alarm condition when a predetermined level obscuration is reached.

The system is designed to be mounted so the Beam will project between 19” (0.5m) and 24” (0.6m) below the ceiling. Lateral detection may be up to 30ft. (9.144m) on either side of the Beam, providing a maximum total coverage area of up to 19,800 square feet (60ft. x 330ft. or 18.29m x 100m). For installations complying with UL268/NFPA72, the maximum distance of Detector and Reflector from the ceiling must be 10% of the distance between floor and ceiling.

Features

• Up to 2 Detector Heads reporting to one Low-Level Controller
• Range of 26.2 ft to 328 ft (8 m to 100 m)
• Long Range Prism kit extends range from 160ft (50m) to 330ft (100m)
• Built in Laser assisted Prism mounting
• Auto-Alignment 2 to 4 minutes per head
• Building Movement Tracking™: Auto-Correction due to building shift
• Built-in electronic UL/ULC/FM obscuration-acceptance fire test
• Contamination compensation
• Separate Trouble and Alarm relays for each of the 2 channels
• Password protected settings
• Low current draw 5 to 8.5mA
• Built-in 1/2”/M-20 conduit knock-outs on the system Controller
• Programmable alarm thresholds: 10% - 60% in 1% increments
• Programmable Fault and Alarm delay: 2-30 Seconds

Technical specification
  • Unique ref.fireray-5000-beam-detector
  • Product familyFire Protection Products
  • Product groupSmoke Detectors
  • TypeObject (single object)
  • Date of publishing2023-10-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFire Products - Protection
  • OmniClass Number23-29 29 13 11
  • OmniClass TitleSmoke Detectors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit