Publish your products
Optio XP Wireless - Multi Gas Detector
Optio XP Wireless - Multi Gas Detector
Optio XP Wireless - Multi Gas Detector
Optio XP Wireless - Multi Gas Detector

    Optio XP Wireless - Multi Gas Detector

    The OPTIO XP wireless multi gas detector provides detection coverage for up to 6 sensors and communicates wirelessly to an OPTIO XP configured gateway. The OPTIO XP gateway outputs consist of 4 dry relay contacts & Modbus RTU over RS-485 communications giving your wireless gas detection network the capability to control alarming or process systems. Optional remote sensors can be wired up to 100 ft. giving the detection system a huge coverage area when using multiple sensors.

    Features

    • 32 Wireless Detectors per Gateway
    • Up to 6 Sensors per Detector
    • Remote Sensors up to 100’
    • Minimal Wireless Network Setup
    • For Use in Classified Areas
    • Easy to Use Interface with Infrared Remote
    Specification
    • Gases Detected

      • Carbon Monoxide CO
      • Methane CH4
      • Hydrogen
      • Hydrogen Sulfide H2S
      • Nitrogen Dioxide NO2
      • Carbon Dioxide CO2
      • Oxygen O2
      • Chlorine CL2
      • Ammonia NH3
      • Ozone O3
      • Nitric Oxide NO
      • Propane C3H8
      • Hydrogen Cyanide HCN
      • Hydrogen Chloride HCL
      • Sulfur Dioxide SO2
      • VOCs (Volatile Organic Compounds)

      Contact Conspec to inquire about gases not listed.

    Technical specification
    • Unique ref.optio-xp-wireless-multi-gas-detector
    • Product familyFire Protection Products
    • Product groupGas Detectors
    • TypeObject (single object)
    • Date of publishing2023-10-23
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationAlarm
    • ETIM CodeEC002455
    • ETIM NameGas detector
    • Uniclass 2015 CodePr_75_50_76_33
    • Uniclass 2015 DescriptionGas detectors
    • CSI MasterFormat 2014 Code28 33 00
    • CSI MasterFormat 2014 TitleGas Detection and Alarm
    • OmniClass Number23-27 11 27 17
    • OmniClass TitleGas Detectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit