Publish your products
Portfolio 8" Standard Cylinder LSR8B/LSRWW8B Round LED
Portfolio 8" Standard Cylinder LSR8B/LSRWW8B Round LED

    Portfolio 8" Standard Cylinder LSR8B/LSRWW8B Round LED

    Designed to compliment any space, the 8"" LED round downlight cylinders, also available as a wall wash cylinder, can be wall-, ceiling- or pendant-mount or hung by aircraft cable. A two-stage system produces smooth distribution with excellent light control and low aperture brightness. The cylinders are available in multiple lumen packages, color temperatures and a variety of finishes. Standard 0-10V driver dims to 1% with a multitude of optional integral and remote drivers available.
    Technical specification
    • Unique ref.cooperlighting-8-inch-standard-cylinder-lsr8b-lsrww8b-round-led
    • Product familyLighting
    • Product groupPortfolio™ LSRS8B, LSRSWM8B
    • TypeObject (single object)
    • Date of publishing2023-02-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit