Publish your products
Ephesus LumaSport 8 - Integral (Pendant Mount)

Ephesus LumaSport 8 - Integral (Pendant Mount)

The LumaSport 8 - Integral represents the pinnacle of sports and entertainment lighting solutions. Designed with a focus on retrofitting, this white LED sports luminaire brings a new era of lighting to ball fields, pro arenas, university arenas and stadiums, multi-event centers, gymnasiums, and fieldhouses. The LumaSport 8 - Integral combines cutting-edge technology with exceptional design, making it the ideal choice for both new and retrofit installations.

Specification
    • Streamlined design ideal for one-to-one integral ballast retrofit systems speeding up and simplifying installation.
    • Pre-aiming capability reduces installation time and ensures aiming precision.
    • Industry leading light source reliability with Chip-on-Board LEDs with an efficacy up to 174 lumens per Watt.
    • Award winning glare and cutoff control via patented Hybrid Reflector and TIR Optical System.
    • Available in fixed CCT options of 4000K, 5700K, and a tunable CCT range option of 3500K to 6500K to meet varying lighting demands.
    • Top Mounted Yoke, Bottom Mounted Yoke, Pendant Mount, and Slip Fitter Mounting options for flexibility in applications.
    • Power redundancy insures system reliability.
    • Wired DMX and Wireless AirMesh control protocols allow for system alerts, scheduling, and on-demand control of static and dynamic lighting scenes.
    • Options to meet Trade Agreements Act requirements.
Technical specification
  • Unique ref.cooperlighting-Ephesus-LumaSport-8-Integral-PendantMount
  • Product familyLighting
  • Product groupEphesus
  • TypeObject (single object)
  • Date of publishing2024-12-18
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States