Publish your products
Invue Arbor Wall Sconce

Invue Arbor Wall Sconce

4.9 out of 5 stars4.9(7 reviews)
The Arbor Wall Sconce can be installed along with the Arbor post top and Bollard luminaires to provide a unique coordinated look enhancing any architectural or pedestrian setting. WaveStream™ Optics eliminates the LED pixelated image and reduces visible glare providing high levels of visibility. The optical waveguide is manufactured using precision injection molded acrylic for the ultimate level of glare control and visual comfort. An asymmetric distribution is available and is offered standard in 4000K (+/- 275K) CCT or optional 3000K minimum 80 CRI. Three piece, IP66 rated, low copper, cast aluminum top maintains strength and precision providing for: rapid heat dissipation, vandal resistance and superior dayform. External hardware and casting seams are minimized to enhance appearance.
Technical specification
  • Unique ref.cooperlighting-arbor-wall-sconce
  • Product familyLighting
  • Product groupArbor
  • TypeObject (single object)
  • Date of publishing2021-10-28
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit