Publish your products
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light
ARFL Series Slim Wall & Flood Light

    ARFL Series Slim Wall & Flood Light

    The ARFL Slim Wall & Flood Light Series offers versatile, energy-efficient LED lighting with three sizes delivering 1,500 to 9,600 lumens. Mount as a flood or wall luminaire with included decorative wall mounting plate for select options and multiple mounting methods using a ½” threaded tool-less adjustable knuckle or mounting bracket. Easily customize lighting with 5 selectable color temperatures (2700K-3000K, 3500K-4000K-5000K or 3000K-3500K-4000K-5000K-6500K) via remote control or a switch located on fixture. The integrated photocell allows for Dusk to Dawn operation, which can be toggled for manual use. Constructed from rugged die-cast aluminum with a textured bronze finish, it boasts a 50,000-hour lifespan and is IP65 rated for dust and water resistance. Choose between 2 or 5-year warranty options for reliable, long-lasting outdoor illumination.

    Specification
      • 3 different sizes deliver 1,500 to 9,600 lumens
      • Modern slim design with decorative wall mounting plate included (for select options only)
      • Multiple ways to mount using standard ½” threaded tool-less adjustable knuckle
      • Easily select between 5 color temperatures (2700K-3000K, 3500K-4000K-5000K OR 3000K-3500K-4000K-5000K-6500K)
      • Integrated Photocell for Dusk to Dawn operation than can be turned on or off for manual switch operation
      • Constructed of rugged die-cast aluminum housing in textured bronze finish
      • 50,000 hours of rated lifespan
      • IP65 Rated and sealed against dust and water perfect for demanding outdoor applications
      • 2 or 5 year warranty options
    Technical specification
    • Unique ref.cooperlighting-arfl-series-slim-wall-flood-light
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit