Publish your products
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0
Corelite InDepth 2.0

    Corelite InDepth 2.0

    The new generation of the InDepth 2.0 family improves the popular product line designed to create architectural ceiling topography with regressed and drop lens options. InDepth 2.0 offers design flexibility and versatility by providing a large variety of lens options. The regressed lenses provide optical cut off with reduced glare.

    Specification
      • Large variety of drop and regress lens options to fit a wide variety of spaces
      • Create ceiling topography by combining regressed and drop lens options
      • 1x4, 2x2, 2x4 and 4x4 sizes available
      • 80 and 90 CRI options
      • Output up to 10,000 lumens
      • High performance efficacy up to 130 lm/W
      • Extruded aluminum channels form rigid housing for maximum durability
      • Extruded channel allows field conversion (regress or drop arrangement)
      • Drywall frame and suspension mounting kits available
      • Regress lens provides optical cut off w/ smooth lens for reduced glare
      • Flexible – recessed, drywall, surface and suspension mount
      • Wireless control options available without sacrificing aesthetics
      • BAA options available
    Technical specification
    • Unique ref.cooperlighting-corelite-indepth_2
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit