Publish your products
Corelite WSLA Linear
Corelite WSLA Linear
Corelite WSLA Linear
Corelite WSLA Linear

    Corelite WSLA Linear

    The WSLA specification fixture series incorporates a unique hub design to enable affordable patterns with endless possible configurations. Offered in multiple sizes and mounting options, WSLA can offer unique lighting patterns or straight continuous rows. The WSLA series is the ideal choice for commercial interiors needing to add visual interest to large, open spaces where flexibility is important such as office collaboration areas, lobbies, and atriums.
    Specification
      • 4ft and 8ft unit lengths in suspended and surface mount options
      • Linear runs, pre-defined hub patterns, or build-your-own pattern
      • Round or square hub - Up to 6-way fixture intersection
      • 500 to 2000 lumens per foot
      • High performing efficacy up to up to 133 LPW
    Technical specification
    • Unique ref.cooperlighting-corelite-wsla-linear
    • Product familyLighting
    • Product groupCorelite
    • TypeObject (single object)
    • Date of publishing2024-01-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Linear lights
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit