Publish your products
CVEN2 ArcMed Comforting Views, Recessed

CVEN2 ArcMed Comforting Views, Recessed

Fail-Safe Changing Views Enhanced combines a fully luminous panel with the aesthetic appeal of visual stimulation. Great for use in patient rooms, recovery rooms, or hospital lobbies, the Changing Views Enhanced is the ideal fixture for adding a touch of visual warmth to any environment.

Specification
    • 2x2, 2x4, and 4x4 fully luminous panel for light source
    • Available in an array of configurations with over +100 images
    • Mental Health Compliant
    • 2" Lift Kit with sealed bottom lens available
    • Dimmable 0-10v 10% or 1%
    • Wet location and IP65 rated, under covered ceiling
Technical specification
  • Unique ref.cooperlighting-cven2_arcmed_comforting_views_recessed
  • Product familyLighting
  • Product groupFail-Safe
  • TypeObject (single object)
  • Date of publishing2026-05-13
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit