Publish your products
Sure-Lites AEL2 Series

Sure-Lites AEL2 Series

Sure-Lites Architectural Emergency Light is designed to provide superior illumination while blending into the surrounding space. The housing is constructed of die-cast aluminum with an integral refractive polycarbonate lens and advanced optical design, which in conjunction with energy-efficient, long-lasting LEDs provides maximum path of egress lighting performance. The Sure-Lites Architectural Emergency Light is wet listed for temperatures between -30°C and 50°C (-22°F and 122°F) and is available with Eagle Eye™ self diagnostics.
Technical specification
  • Unique ref.cooperlighting-emergency-sure-lites-ael2-led
  • Product familyEmergency Lighting
  • Product groupSure-Lites™ AEL 2
  • TypeObject (single object)
  • Date of publishing2013-02-08
  • Edition number1
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit