Publish your products
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System
Ephesus LumaSport 16 Remote Power System

    Ephesus LumaSport 16 Remote Power System

    The Ephesus Remote Power System for LUMASPORT 16 is a state-of-the-art LED sports lighting solution, revolutionizing stadium illumination at professional and collegiate levels. Offering turn-key solutions for new and retrofit applications, it delivers superior light quality, customizable controls, and industry-leading reliability, ensuring an unmatched user experience. With easy installation, lowest total ownership cost, and optimal light distribution, it's a game-changer in the LED sports lighting industry.

    Ease meets innovation in our remote power components design. The LUMASPORT 16 allows you to locate power, controls, and surge at the base of the pole, facilitating easy access and maintenance. Transform the way you manage your sports lighting with our cutting-edge technology. If you need custom system components (Poles, Cross Arms, Drop Cables, etc.) or services (Foundation Design, Lighting Design, etc.) please contact Ephesus.

    Save time and resources with our easy-to-install turnkey systems. Whether it's a new installation or retrofit application, the LUMASPORT 16 offers a streamlined, full turn-key solution that's efficient and reliable. Step into the future of sports lighting with ease and efficiency.

    Specification
      • 143,050 - 199,300 lumen output options.
      • Modular system for easy access to power and controls at pole base
      • Wired DMX or Wireless AirMesh controls options to suit your needs
      • Control light placement precisely with our award-winning optical control system
      • Industry leading light source reliability with Chip-on-Board LEDs
      • Lumen maintenance exceeds and retains 80% of initial light output after 66,000 hours of operation.
      • Surpasses Cooper Lighting's stringent tests for performance and longevity
      • Simple setup with three components: light head, PAC Box, and Distribution Box
      • Reduce install time with pre-aimable single-piece light head assembly
    Technical specification
    • Unique ref.cooperlighting-ephesus-lumasport-16-remote-power-system
    • Product familyLighting
    • Product groupEphesus
    • TypeObject (single object)
    • Date of publishing2024-04-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit