Publish your products
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light
FMNL Flush Mount LED Downlights with Night Light

    FMNL Flush Mount LED Downlights with Night Light

    These Flush Mounts feature two lighting modes: double-toggle any standard switch or dimmer to change between bright downlighting or a warm glowing night light ring. Fixtures mount to 3O / 4O standard or pancake junction boxes or 5˝/6˝ recessed housings and come with both Paintable Matte White and Matte Black trim rings.

    Specification
      • Round 8-, 11-, & 15-inch Flush Mount Downlights
      • Dual lighting modes with simple double-toggle wall switch control
      • Downlight: 5-Color Field-SeleCCTable™ (27/30/35/40/5000K); Night Light: 2000K candlelight glow
      • Brightness (@3000K by size): 980, 1185, 1540 lm (Night Light: ~100 lm)
      • Dimming: Dims to 10% (phase cut LE/TE); 120V input
      • Mounts to standard or pancake junction boxes + 5˝/6˝ recessed housings
      • Includes two trim rings: Paintable Matte White and Matte Black
      • IC-rated for direct contact with insulation
      • 50,000 hrs of maintenance-free operation in damp locations
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-fmnl-flush-mount-led-downlights-with-night-light
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit