Publish your products
Halo ESF Floodlights
Halo ESF Floodlights
Halo ESF Floodlights
Halo ESF Floodlights

    Halo ESF Floodlights

    ESF twin head LED Security Floodlight provides energy-efficient, low maintenance lighting solution for outdoor areas. Available in 1420 lumen and 2372 lumen Flood, Dusk-to-Dawn, or Motion activated fixture. Integrated LEDs are rated at 50,000 hours of maintenance free operation. This flood light is ideal for walkways, yards, patios, play areas and driveways creating an inviting exterior space as well as providing safety and security. Diffused lens is fully gasketed to keep out moisture, dirt, bugs and other contaminants. Available in white and bronze finish.
    Specification
      • Two lumen packages available at 1,420lm and 2,372lm
      • Constructed of rust-free polycarbonate housing
      • Available in textured white and bronze finish
      • Motion SKUs detects motion 180° and up-to 50 feet
      • 50,000 hours of rated LED life
      • Rated for damp and wet locations
      • Zero maintenance LED fixture
      • Wall or eave mounted to recessed junction boxes
      • 1-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-esf-floodlights
    • Product familyLighting
    • Product groupHalo™ Flood and Motion Light
    • TypeObject (single object)
    • Date of publishing2024-02-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • OmniClass Number23-35 47 11 21 19
    • OmniClass TitleFloodlight Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States