Publish your products
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights
Halo HLC Tapered Surface Mount LED Disk Lights

    Halo HLC Tapered Surface Mount LED Disk Lights

      The HLC Tapered Disk Lights deliver a low-profile, flush ceiling finish with ultra-fast installation from below the ceiling. Designed for high-volume residential applications, they mount directly to compatible junction boxes with no clips or plates required. The twist-release lens allows quick access to the 5-position CCT switch, making color selection simple. Available in economical bulk packs for streamlined contractor installs.
    Specification
      • Round 4-inch and 6-inch low-profile tapered surface mount fixtures for residential downlighting
      • Ultra-fast below-the-ceiling installation in most standard/pancake 3O/4O (3-1/2"/4") junction boxes (mounting hardware included)
      • Twist-release lens with keyhole slots for quick install and easy CCT selection
      • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
      • Brightness (@3000K): 690 lm (4"), 970 lm (6")
      • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
      • Wet location listed for shower areas and covered outdoor spaces
      • AIR-TITE, IC-rated, and ENERGY STAR® certified
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-hlc-tapered-surface-mount-led-disk-lights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit