Publish your products
Halo LT56 Selectable LED Trim Retrofit

Halo LT56 Selectable LED Trim Retrofit

Ideal as an energy-saving retrofit solution, but also suitable for new construction and remodeling installations, the LT56 is an LED baffle trim module for use in 5" and 6" aperture recessed downlights. Downlight is UL certified for use with HALO and other compatible housings and the precision construction makes any housing airtight for added HVAC savings and code compliance. A wide distribution makes the LT56 ideal for general and task lighting.

Specification
    • LED retrofit shallow lens downlight with baffle trim
    • Retrofits existing 5" and 6" housings with screwbase adapter included
    • Use 5" and 6" HALO and other new construction and remodel housings
    • 5 color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT, CRI: 90
    • Dead front, non-conductive construction, L70 at 35,000 hours
    • Torsion spring adjust for housing size, holds trim securely to ceiling
    • 120V, Phase dimming down to 10%, Lumens: up to 780, Up to 84 lm/W
    • Damp and wet location listed for showers and protected ceilings
    • Meets NFPA requirements for use in closets, AIR-TITE™
    • ENERGY STAR™ certified, 5-year warranty
Technical specification
  • Unique ref.cooperlighting-halo-lt56-selectable-led-trim
  • Product familyLighting
  • Product groupHalo LED
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit