Publish your products
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)
Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)

    Halo SEC Series Motion & Security LED Floodlights (Solar-Powered)

    Security goes solar with the SEC Next Gen Solar-Powered Motion & Security LED Floodlights—ideal for hard-to-wire areas and energy-conscious upgrades. These 1-, 2-, and 3-head fixtures install in minutes on walls or eaves, adding bright, customizable lighting without tapping into your home’s power. With three lighting modes (motion, dusk-to-dawn, or both), adjustable brightness and color temperature, and a wide motion sensor, they deliver all-night protection powered by the sun. A long-life lithium iron phosphate battery and replaceable pack help extend the fixture’s life, backed by a 3-year limited warranty.
    Specification
      • 1-, 2-, and 3-head solar-powered integrated LED floodlights
      • High-efficiency solar panel + LiFePO4 battery technology
      • 3 modes: motion, dusk-to-dawn, or both
      • 240° detection area motion sensor with up to 45 ft range
      • Up to 1000 lm (1-head); 1500 lm (2-head); 2000 lm (3-head)
      • Selectable lumen output (25–100%)
      • Selectable color temperature (2700K-6500K)
      • Adjustable heads for targeted coverage
      • Wall/eave mount; no wiring required
      • Wet location-listed; IP65 rated for outdoor use
      • Available in matte black and white finishes
      • 50,000 hours of maintenance-free LED
      • 3-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-next-gen-solar-powered-floodlights
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit