Publish your products
Halo RL Series
Halo RL Series
Halo RL Series
Halo RL Series

    Halo RL Series

    The RL Series can be installed in a canless or retrofit solution. The Halo RL LED recessed trims are designed for use with new construction or remodel housings. The Halo RL canless downlights are designed to be installed without the use of a housing or junction box. Regardless of your installation preference, we have an option for you. Choose your color temperature directly on the fixture. With the flick of a switch, you can choose between 5 color temperatures ranging from warm (2700K) to daylight (5000K) or choose the warm dimming option to mimic candlelight for mood setting in any space. Lumen select options are also available for ultimate flexibility. The RL series is the perfect solution for general area downlighting in retrofit, remodel, or new construction applications.
    Specification
      • Available in 3", 4", and 5/6" RL Recessed Trim and 4" and 6" RL Canless Downlight
      • Baffle and LED Trim with regressed lens
      • Canless or LED Recessed Trim
      • RL Recessed Trim is compatible with most recessed housings
      • 5 Color Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
      • D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1500K
      • Selectable Lumen options available: 4" 600/900 Lumens, 6" 900/1200
      • 120V Input, dimmable down to 5% with select phase cut dimmers
      • Air-tite, wet location listed, IC Rated
    Technical specification
    • Unique ref.cooperlighting-halo-rl-recessed-mount
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2023-06-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit