Publish your products
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount
Halo RLS 4" Slope Ceiling Direct Mount

    Halo RLS 4" Slope Ceiling Direct Mount

    Upgrade your lighting game with RLS Slope Canless LED Downlights - the perfect solution for your sloped ceiling needs. Designed for both remodeling and new construction projects, these fixtures require no housing and feature an adjustment mechanism that allows you to aim light straight down, regardless of the ceiling pitch. With bright, high-quality LEDs and an integrated optic, these downlights provide optimal lighting in even the tallest of sloped ceilings. Don't wait any longer - invest in the best and enjoy reliable and bright lighting today!

    Specification
      • Available in 4” and 6” apertures
      • High lumen output: 4” delivers up to 966 lumens, 6” delivers up to 1630 lumens
      • Adjusts from 9° to 45° to match virtually any ceiling pitch (2/12 to 12/12)
      • Baffle design to reduce glare and provide high quality light
      • 5-color Field-SeleCCTable™: 2700K, 3000K, 3500K, 4000K, 5000K
      • Canless installation, no housing required
      • 120V input, phase cut dimming to 5%
      • Air-tite and IC rated
      • Compatible with HALO New Construction Mounting Frames and Smash Plates
    Technical specification
    • Unique ref.cooperlighting-halo-rls4-sloped-ceiling-direct-mount
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-02-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States