Publish your products
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights
Halo SMD Surface Mount LED Downlights

    Halo SMD Surface Mount LED Downlights

    The HALO SMD Surface Mount Downlight combines modern aesthetics with high performance, ideal for new construction, remodels, and retrofits. Its sleek design is paired with an advanced mounting bracket for easy, gap-free installation, fitting directly to junction boxes or recessed housings for versatile use. Enjoy a stylish, functional lighting solution with a seamless, secure fit.

    Specification
      • Round & Square 4 & 6-inch sizes available
      • Low-profile design with surface frame
      • Reengineered mounting bracket for effortless installation and holds fixture tight to the ceiling
      • Install into most standard junction boxes and recessed housings
      • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
      • Brightness: 700 lumens (nominal)
      • Dimming: Dims to 5% (phase cut LE/TE - 120V)
      • Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
      • Decorative Overlays in multiple finishes (sold separately)
      • Wet-location listed: Safe for use in showers or covered outdoor areas
      • AIR-TITE, IC-rated, and ENERGY STAR® certified
      • 50,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-smd-surface-mount-led-downlights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-09-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States