Publish your products
Halo Two CircuitTwo Neutral 120V 20A Track (TEK4)

Halo Two CircuitTwo Neutral 120V 20A Track (TEK4)

The Two Circuit/Two Neutral Track Lengths system is ideal for dimming intensive applications. The independent neutrals guarantee that the two circuits are completely isolated. Cross-circuit interference and neutral harmonics are completely eliminated, essential for trouble free dimming. The lack of harmonics ensures superior fixture performance and longer equipment life. Engineered to be a durable, dependable, and simple-to-install lighting solution, the track's polarity ridge also takes the guesswork out of aligning the connector and the track during fixture installation. Track sections are available in white, black and aluminum.

Specification
    • 4', 8', and 12' lengths
    • Available in aluminum, white, or black finish
    • Crimped insulation secures conductors, insulation for life of product
    • Separate suspension points provide superior weight-bearing capacity
    • Polarity Ridge takes guesswork out of connector/track alignment
    • Multiple breaker sizes are available
Technical specification
  • Unique ref.cooperlighting-halo-two-circuittwo-neutral-track_tek4
  • Product familyLighting
  • Product groupHalo LED
  • TypeObject (single object)
  • Date of publishing2026-04-06
  • Edition number1
Classification
  • BIMobject CategoryLighting - Lighting

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States