Publish your products
Halo RSQ Square Recessed Baffle LED Trims 5 Inch
Halo RSQ Square Recessed Baffle LED Trims 5 Inch
Halo RSQ Square Recessed Baffle LED Trims 5 Inch

    Halo RSQ Square Recessed Baffle LED Trims 5 Inch

    The RSQ Series is the perfect lighting solution for low to medium-height ceilings. A shallow square lens and rotatable baffle trim make installation and alignment a breeze. With the Lumen Select Switch and flicker-free 5% dimming, you can easily customize the lighting levels to fit your needs. And the 6-position CCT switch offers a range of 5 color temperatures, plus Dim-to-Warm allowing you to create your own amazing ambiance. HALO RSQ LED Trims are suitable for new construction, remodel, and retrofit installation in most IC (insulation contact) or non-IC housings. They’re AIR-TITE, code-compliant, and provide additional energy savings. Upgrade your lighting with the RSQ Square Recessed LED Trims today.

    Specification
        • Square 4", 5”, and 6" sizes available
        • Install into most recessed housings; the rotatable trim makes alignment easy
        • 6-Position Switch: 5-color Field-SeleCCTable (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K); 90+ CRI
        • Lens & Trim: Shallow square diffuse lens and non-conductive, dead-front baffle trim
        • Brightness: Lumen Select 4" 600/900 lumens; 5" & 6" 600/1000 lumens (nominal)
        • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
        • Mounting hardware, orange LED Quick Connect and E26 adapter included
        • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
        • 50,000 hrs of maintenance-free operation
        • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo_rsq_square_recessed_baffle_led_trims_5
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-05-14
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit