Publish your products
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals
HLA Super Adjustable Canless LED Gimbals

    HLA Super Adjustable Canless LED Gimbals

    The HLA Super Adjustable Canless LED Gimbal simplifies installation by mounting directly to drywall or suspended ceilings without the need for a recessed housing or additional junction box, saving time and money. The revolutionary Flip-N-Klip Locking Springs prevent painful spring snap making installation faster, easier, and safer. The HLA Series features 5 field-selectable color temperature options, and the gimbal tilts up to 90° for ultimate aiming and control. Designed to match the look and dimensions of our best-selling HLB Series, HLAs are perfect for accent lighting and task lighting applications.

    Specification
      • Round 3-, 4-, & 6-inch Super Adjustable Canless LED Gimbals
      • Flip-N-Klip Locking Springs prevent painful spring snap
      • Lens & Trim: Slim metal trim with smooth diffuse lens
      • Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
      • Brightness (@3000K): 610, 660, or 990 lumens
      • Dimming: Dims to 5% (phase cut LE/TE); 120V input
      • AIR-TITE, wet location-listed, and ENERGY STAR®
      • 50,000 hrs of maintenance-free operation in damp or wet locations
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-hla-super-adjustable-canless-led-gimbals
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit