Publish your products
iO LED MiniO MMG
iO LED MiniO MMG
iO LED MiniO MMG
iO LED MiniO MMG
iO LED MiniO MMG
iO LED MiniO MMG

    iO LED MiniO MMG

    The iO MiniO mini-graze provides architectural linear accent and cove lighting within a minimalistic form factor with remote driver. The MiniO mini-graze is ideal for small reveals, coves, and grazing, while bolstering superb color quality in four static white light color temperatures and wide RGBW color gamut. Several optical distributions enable multiple layers of light within a variety of architectural details. This minimalistic form factor is available in three light levels, ranging from around 250 lumens per foot to over 500 lumens per foot, achieving a subtle continuous glow or ambient lighting in a form factor the size of a dime. Standard 0-10V dimming via remote driver is capable of runs up to 28' off a single power supply.

    Specification
      • Architectural linear accent and cove fixture for diminutive indoor spaces
      • Over 500 lm/ft (3 light level options 3W, 5W & 8W per linear foot) in static white (2700K | 3000K | 3500K | 4000K)
      • The wide RGBW color gamut allows for millions of differentiated colors
      • Four optimized micro-prismatic optical distributions (10°x60°, 30°x30°, 60°x60°, & Asymmetric Lambertian)
      • High color quality & 95+ CRI standard
      • Surface-mount and +/- greater than 90° adjustable mounting bracket
      • 1ft & 4ft lengths standard
      • Up to 28' linear run with single power supply
      • Simplistic plug & play connections for ease of installation
      • On/Off or standard 0-10V control protocol with 100%-1% dimming range
    Technical specification
    • Unique ref.cooperlighting-io-led-minio-mmg
    • Product familyLighting
    • Product groupiO Led
    • TypeObject (single object)
    • Date of publishing2025-05-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit