Publish your products
iO LED Line 1.5

iO LED Line 1.5

iO LED Lighting's line series 1.5 is approximately 1.5" in diameter. UL listed for wet locations, this LED-based linear floodlight produces luminous intensities for building facade and bridge accent illumination. Ideal for grazing, electrical feed "plug" connectors eliminate hardwire connections between fixtures, enabling ultimate flexibility for installation and replacement. Individual units may be placed end-to-end to create continuous rows without obvious shadows between fixtures. LEDs are similar to halogen light sources in that they are point sources that can reveal superior definition to textural surfaces and sparkle to reflective surfaces. series 1.5 is a low voltage linear luminaire available in 12" and 18" lengths and may be daisy chained for continuous row mounted applications. Optional beam spreads along the perpendicular axis of the fixture include 10°, 45° and 65°. Projected average rated life is 50,000 hours at 70% of lamp lumen output. Photometrics are available online.
Technical specification
  • Unique ref.cooperlighting-line-series-1_5
  • TypeObject (single object)
  • Date of publishing2022-01-21
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outdoor
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit