Publish your products
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights
LT Canless LED Downlights

    LT Canless LED Downlights

    The LT Canless Series are all-purpose LED downlights designed to reduce glare and deliver exceptional general area downlighting. LTs are field-seleCCTable™ from soft white (2700K) to daylight (5000K), dimmable down to 10%, and available a variety of decorative overlays. When you’re looking for the ideal balance of features and affordability, the HALO LT product lines are the perfect choice.

    Specification
      • Round 3-, 4-, & 6-inch Baffle LED Trims in Matte White or Matte Black
      • No housing required - for remodel and new construction installations
      • For new construction, use with canless mounting frames or mounting plates
      • Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
      • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
      • Lens & Trim: Matte white plastic non-conductive dead-front trim and regressed flat diffuse lens
      • Brightness (Lumens): 3 in.–550 lm; 4 in.–650 lm, 6 in.–750 lm (nominal)
      • Dimming: Dims to 10% (phase cut LE/TE) with compatible dimmers; 120V input
      • Smooth splay decorative overlays in paintable matte white or matte black (sold separately)
      • AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR® certified
      • 35,000 hrs of maintenance-free operation
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-lt-canless-led-downlights
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit