Publish your products
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay
Metalux EZBY Select LED High Bay

    Metalux EZBY Select LED High Bay

    Introducing the versatile and easy to install round LED high-bay, the Metalux EZBY! Experience up to 30,000 lumens of adaptable brightness with three selectable CCT options in the new EZBY high-bay. Designed for convenience, EZBY is sensor-ready and includes a 6ft cord, mounting ring, and robust IP65 rating. Whether optimizing warehouse flow or upgrading general lighting, the EZBY offers an easy, efficient, and cost-effective solution for your lighting needs.

    Specification
      • Selectable lumen up to 30K lumen
      • Selectable CCT: 3000K, 4000K, 5000K
      • Sensor ready port for quick plug and play install
      • 120-347 volt, 0-10V dimming Class A driver
      • Polycarbonate lens with IK08 impact rating
      • IP65 rated and wet location cULus listed
      • 6ft power and dimming cords for easy installation
      • Mounting Ring included
      • Compact 13.4" round die cast aluminum housing
      • Black finish standard
    Technical specification
    • Unique ref.cooperlighting-metalux-ezby-select-led-high-bay
    • Product familyLighting
    • Product groupMetalux
    • TypeObject (single object)
    • Date of publishing2025-09-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit