Publish your products
Metalux LHBS Selectable High Bay
Metalux LHBS Selectable High Bay
Metalux LHBS Selectable High Bay
Metalux LHBS Selectable High Bay
Metalux LHBS Selectable High Bay

    Metalux LHBS Selectable High Bay

    The new LHBS is a lumen and CCT Select LED lensed high bay luminaire designed for multiple industrial applications. The compact diecast form makes the LHBS both durable and an easy, one-person installation. The LHBS is offered in three sizes with selectable CCT and delivered performance from 12,000 up to 36,000 lumens. The optical lens delivers high efficacy and reduces high angle glare. Use the LHBS as an energy-efficient one-for-one replacement for linear fluorescent and HID fixtures in warehouse, manufacturing, gymnasium, and big box/retail applications.
    Specification
      • Superior performance: Up to 36,000 lumens and 160 lm/W
      • CCT (4000/5000K) and Lumen select for greater flexibility
      • Size to Lumen Select: 13" - 12/18K, 14.2" - 18/24K and 19.7" - 24/36K
      • Full-body, driver channel with diffuse lens
      • Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
      • Optional wire guards, sensors and emergency battery
      • Medium distribution, glare free diffuse lens
      • Multi-volt 120 thru 277V input, 0-10V dimming driver
      • DLC Premium qualified
      • 5-year limited warranty
    Technical specification
    • Unique ref.cooperlighting-metalux-lhbs-selectable-high-bay
    • Product familyLighting
    • Product groupMetalux™ LHBS
    • TypeObject (single object)
    • Date of publishing2024-02-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit