Publish your products
Lumière Monaco 3002
Lumière Monaco 3002
Lumière Monaco 3002

    Lumière Monaco 3002

    The Monaco 3002 is a small scale, versatile, ingrade luminaire utilizing 7 LEDs with a large variety of beam angles to choose from between 9° and 35°. The adjustable version, 3002A, provides up to 25° tilt and 360° rotation of the lamp beam allowing for precision, lockable aiming. The non-adjustable version, 3002N, provides a fixed uplight with reduced cost. The LED source is ideal for pedestrian areas as it provides powerful lighting without high lens temperatures. The housing is IP68 rated and is available to ship in advance. The housing material is an injection molded thermoplastic and contains both an integral LED driver and an independently sealed wire box, ensuring that the electrical components will remain safe and dry. Quick connects are provided on all wires to provide easy installation and maintenance. The Monaco luminaire will accept up to three optical accessories (lenses, louvers and filters) and offers three external accessories: a rock guard, glare shield and a pour/debris cover. The Monaco 3002 is part of a family that includes HID sources (Monaco 3000) and halogen sources (Monaco 3001).
    Technical specification
    • Unique ref.cooperlighting-monaco-3002-round-square
    • TypeObject (single object)
    • Date of publishing2022-01-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit