Set your location and language to prioritise localised information. Continue
PrentaLux 215 Series 3DP Pendant

PrentaLux 215 Series 3DP Pendant

Cooper Lighting Solutions introduces a new way to manufacture lighting products using 3D printing technology, which allows for beautiful designs, textures, and shapes that are distinctive and bespoke . PrentaLux means Printed Light. The PrentaLux products are positioned to be used in both hospitality settings as well as when performance lighting is needed, but all crafted within elegant shapes, sizes, colors, and textures. Mixing these different lighting shapes and colors will also generate the best combination of aesthetics that can help define mood, ambiance, and adequate levels of light for every space. The PrentaLux series is the definition of how aesthetics is driven by the designer.

Specification
    • PrentaLux 200’s is a series of decorative products using Signify’s 3D Printing technology with an integral LED light engine
    • Outer shade has 3 texture options, and inner shade has 3 different texture options
    • 16 opaque color options for outer shade and 4 opaque color options for inner shade
    • 8 Light Levels ranging from nominal 1000 to 7000+ lumens
    • Universal Voltage (120-277V)
    • 1% Dimming
    • 3D printed mounting canopy available in disk or conical shape
    • Canopy can be same as outer shade color
    • Silver power cord
    • BAA compliant. RoHs compliant
    • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
    • 5 Year Warranty
Technical specification
  • Unique ref.cooperlighting-prentalux-215-series-3dp-pendant
  • Product familyPrentalux™
  • Product groupDecorative™ 215
  • TypeObject (single object)
  • Date of publishing2023-04-19
  • Edition number1
Classification
  • BIMobject CategoryLighting - Pendants

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States