Publish your products
PrentaLux 241
PrentaLux 241
PrentaLux 241
PrentaLux 241
PrentaLux 241
PrentaLux 241
PrentaLux 241

    PrentaLux 241

    This series of integral pendants is a stunning blend of elegance and functionality. A wide array of color and texture options gives designers the creative freedom to personalize luminaires to suit their aesthetic preference for any space. Crafted using our additive manufacturing process, these pendants support sustainability by incorporating at least 75% recycled or mass balanced bio-circular materials.

    Specification
      • Single shade construction provides a lower cost performance decorative pendant option
      • 3 optical distribution options deliver optimal performance without inner reflector
      • 8 light levels that range from nominal 1000 to 7000 lumens
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 22 outer shade colors available, 3 inner shade colors available
      • 3 Outer shade textures, and 3 inner shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting Canopy in Disk or Conical shape
      • Declare compliant
      • 5 Year Warranty
    Technical specification
    • Unique ref.cooperlighting-prentalux-241
    • Product familyLighting
    • Product groupPrentaLux
    • TypeObject (single object)
    • Date of publishing2025-05-28
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit