Publish your products
PrentaLux 309 Water Cooler 3DP Pendant
PrentaLux 309 Water Cooler 3DP Pendant
PrentaLux 309 Water Cooler 3DP Pendant

    PrentaLux 309 Water Cooler 3DP Pendant

    The PrentaLux Water Cooler fixtures provide an artisanal look that is created from recycled water jugs. Removing waste from the world and giving it a purposeful, beautiful new life. All PrentaLux products are created from at least 55% recycled or bio-circular materials to deliver the future of sustainable lighting today.

    Take material out of the waste stream while beautifying your space with the PrentaLux water cooler fixtures.

    Translucency. 3D printed lighting products have options that replicate the illusion of glass allowing the flow of light to change with movement. “The glass is always half-full” -The Optimist

    PrentaLux, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are the future of perfromance, decorative lighting - available today.

    Specification
        • Made from recycled water cooler material
        • At least 55% recycled content
        • LED lamp based decorative pendant
        • 2 CCTs [2700K, 3000K], 90 CRI
        • Artisan glass outer shade color and texture
        • Inner diffuser for consistent light distribution
        • 120V
        • Mounting Canopy in Disk or Conical shape
        • Canopy can be same as outer shade color
        • 5 Year Warranty
    Technical specification
    • Unique ref.cooperlighting-prentalux-309-water-cooler-3dp-pendant
    • Product familyPrentalux
    • Product groupDecorative™
    • TypeObject (single object)
    • Date of publishing2024-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit