Publish your products
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant
PrentaLux 407 Series 3DP Pendant

    PrentaLux 407 Series 3DP Pendant

    PrentaLux or Printed Light, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are a part of the social and environmental consciousness to; Choose, better. Build, better. Be, better. Join us.
    Specification
      • PrentaLux 400’s is a series of decorative products using Signify’s 3D Printing technology using an A-19 LED lamp base
      • Modern forms available in 18 standard colors, 2 are translucent and 16 opaque
      • 6 modern industrial textures
      • A19 Lamp based, E26 socket: Frosted lamp, Filament lamp, or no lamp (lamp is provided by others), options
      • Voltage is 120V only
      • Black or white power cord
      • 5 year warranty on shade. 1 year warranty on LED lamp
      • BAA compliant. RoHS compliant
      • Sustainably Designed and Made. ISCC Certified
      • LED Lamp, A19 E26 socket based
      • 2 CCTs [2700K filament, 3000K frosted], 90 CRI
      • Mounting Canopy is 3D printed available in Disk or Conical shape
      • Canopy can be same as outer shade color
    Technical specification
    • Unique ref.cooperlighting-prentalux-407-series-3dp-pendant
    • Product familyPrentalux™
    • Product groupDecorative™
    • TypeObject (single object)
    • Date of publishing2023-05-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States