Publish your products
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder
PrentaLux CYL2 - 6 Sustainable LED Cylinder

    PrentaLux CYL2 - 6 Sustainable LED Cylinder

    The largest of the innovative PrentaLux Cylinders is the Sustainable LED Cylinder - 6”. It offers designers an array of colors and textures to choose from, with almost limitless opportunities for personalization. Leveraging additive manufacturing (also known as 3D printing technology), the Sustainable LED Cylinder 6” meets operational goals such as shorter end-to-end times as well as functional requirements such as high efficiency. Moreover, like all PrentaLux Cylinders, the 6” cylinder is sustainable and Buy American-compliant. These larger cylinders make ideal ambient lighting for hospitality, retail, and office applications.

    Specification
      • Sustainable, Functional LED Cylinder
      • 8 light levels that range from nominal 1000 to 7000+ lumens
      • 4 optical distributions, Spot, Narrow, Flood and Wide
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 9 standard colors, 13 additional on-demand designer colors
      • 8 shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting canopy with rigid stem or cable
      • 5-Year Warranty
    Technical specification
    • Unique ref.cooperlighting-prentalux-cyl2-6-sustainable-led-cylinder
    • Product familyLighting
    • Product groupPrentaLux
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States