Publish your products
PrentaLux Decorative High Bay
PrentaLux Decorative High Bay
PrentaLux Decorative High Bay
PrentaLux Decorative High Bay
PrentaLux Decorative High Bay

    PrentaLux Decorative High Bay

    PrentaLux, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are a part of the social and environmental consciousness to; Choose, better. Build, better. Be, better. Join us.
    Specification
      • Decorative Shade with 8 opaque and 4 translucent color options enhances one of our most popular industrial high bay products
      • Sustainable, 3DP shade with at least 55% recycled or bio-circular materials
      • Superior performance: Up to 36,000 lumens and 166 lm/W
      • Standard CCT (4000/5000K) and Lumen select for greater flexibility
      • Two sizes in stock: 13" - 12/16/18,500 lumen and 16" - 24/30/36,000 lumen
      • Multi-volt 120 thru 347V input, 0-10V dimming driver
      • Add sensor using plug and play sensor-ready connection port
      • Mono point installation – hook included
      • Medium distribution IK08 rated lens on light engine
      • UL wet location and IP65 listed
      • 5-year limited warranty
    Technical specification
    • Unique ref.cooperlighting-prentalux-decorative-high-bay
    • Product familyPrentalux
    • Product groupDecorative™
    • TypeObject (single object)
    • Date of publishing2024-04-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendants
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit