Publish your products
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall
PrentaLux Sustainable LED Cylinder - 2 Inch Wall

    PrentaLux Sustainable LED Cylinder - 2 Inch Wall

    PrentaLux is redefining how cylinder luminaires are made. Like all PrentaLux products, the Sustainable LED 2” Surface Mount Cylinder includes an array of shape, color, and texture options, offering designers almost limitless opportunities for personalization and creative expression. But these cylinders aren’t just decorative, they also meet functional requirements. They’re high efficiency and Buy American-compliant. PrentaLux Cylinders are also sustainable, made using additive manufacturing—also known as 3D printing technology – and at least 75% recycled or mass balanced bio-circular materials. Use single 2” surface-mount cylinders as accent lighting or cluster them to create stunning installations. They're the ideal solution for hospitality, retail, and office applications.

    Specification
      • Sustainable, functional LED cylinder
      • 2 light levels: 1000, 1500lm
      • 4 optical distributions: Spot, Medium, Narrow Flood, and Flood
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 9 standard housing colors and 5 standard trim colors, with 13 additional on-demand designer colors
      • 7 housing textures
      • Universal Voltage [120-277V]
      • 0-10V and ELV with 5% dimming
      • 6" and 10" heights
      • Declare-compliant (application pending)
      • 5-Year Limited Warranty
      • PrentaLux 3D printed parts are produced with at least 75% recycled or bio-circular materials
    Technical specification
    • Unique ref.cooperlighting-prentalux-sustainable-led-cylinder-2-inch-wall
    • Product familyLighting
    • Product groupPrentaLux
    • TypeObject (single object)
    • Date of publishing2025-11-28
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States