Shaper Fabrique 147-P LED Tall Rectilinear Pendant

Shaper Fabrique 147-P LED Tall Rectilinear Pendant

*Updated 2021* The Fabrique 147-P LED pendant mount is a decorative, tall, vertical, rectilinear-shaped, specification-grade fabric pendant perfect for commercial and hospitality applications. The 147-P series offers 11 standard fabrics, 3 vinyl coated fabrics for wipe-down areas, and 4 printed woods, in 3 standard shade sizes. The 80+ CRI LED source is available in four CCTs, allowing you to select your lighting for the task at hand (or mood you wish to create). The pendant series is also available in groups of clusters in varying heights, with options for groups of 3 or 4 sets. The Fabrique collection is known for its high-quality, hand-tucked fabrics, heavy gauged steel frame, laminated styrene backing, and minimal internal structure.

Technical specification
  • Unique ref.cooperlighting-shaper-fabrique-147p_series-pendants
  • Collection setShaper™
  • CollectionFabrique
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryFabric
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Pendants
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleElectrical Lighting
  • OmniClass Number23-35 47 00

Region availability

North America
United States