Publish your products
Streetworks CRTK2 Caretaker
Streetworks CRTK2 Caretaker
Streetworks CRTK2 Caretaker
Streetworks CRTK2 Caretaker
Streetworks CRTK2 Caretaker

    Streetworks CRTK2 Caretaker

    The Caretaker LED area and roadway luminaire combines high performance, low maintenance and easy installation in a simple, extremely economic package that has been designed for years of worry-free operation. The Caretaker luminaire is ideal for wall-mounted security lighting, residential street lighting, perimeter area lighting, parking areas, loading platforms, boat docks, access drives and pathways.

    The Caretaker’s standard design features include a precision molded optic engineered to shape the distribution, allowing maximum efficiency and application coverage. The 3 or 7-pin NEMA Twistlock photocontrol receptacle allows automatic dusk-to-dawn operation for maximum energy savings. Easy installation and maintenance features include an integral slipfitter for versatile mounting to pipe arm and simple single point access.

    The Caretaker offers a number of optional shielding choices including a zero uplight shield that provides full cutoff compliance to eliminate light pollution. Multiple additional options include a small acrylic refractor, ANSI/NEMA refractor and decorative shields.

    The high efficiency LEDs deliver up to 12,000 lumens and replaces up to 250W HID equivalents. With multiple options from mounting configurations, shielding options and surge protection, to the heavy-duty die-cast housing construction and long life, the Caretaker can satisfy numerous security and roadway applications.

    Specification
      • Die-cast housing for durability in security lighting applications
      • Replaces up to 250W equivalent HID
      • Pipe arm slipfitter for versatility in mounting configuration
      • Universal voltage operation: 120-277V 50/60Hz, Standard 0-10V dimming
      • Lumens: Up to 12,000, 7 lumen packages, Up to 154 lm/W
      • Optional field adjustable dimming control
      • Color temperatures: 4000K standard, optional 2700K, 3000K, 5000K CCT
      • Precision optic to shape the distribution for maximum area coverage
      • NEMA Twistlock photocontrol receptacle allows dusk-to-dawn operation
      • Energy and maintenance savings up to 89% compared to HID
    Technical specification
    • Unique ref.cooperlighting-streetworks-crtk2-caretaker-aea-roadway-luminaire
    • Product familyStreet and Roadway Lighting
    • Product groupStreetworks CRTK2
    • TypeObject (single object)
    • Date of publishing2024-06-10
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outdoor
    • OmniClass Number23-35 47 11 21 23
    • OmniClass TitleStreet and Roadway Lighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit