Publish your products
Streetworks Underpass Wall Mount
Streetworks Underpass Wall Mount
Streetworks Underpass Wall Mount
Streetworks Underpass Wall Mount
Streetworks Underpass Wall Mount

    Streetworks Underpass Wall Mount

    The Streetworks UPW Underpass Wall Mount delivers powerful, high-efficacy illumination engineered for demanding underpass and tunnel environments. Featuring high lumen output up to 22,000 lumens and efficacies reaching 174 LPW, the UPW pairs precision AccuLED™ optics with a rugged housing built to withstand harsh roadway conditions. A durable, adjustable mounting bracket tilts up to 25° in 5° increments for optimized vertical illumination. Available in 2700K–5000K with 70CRI, 80CRI, and Amber options, the UPW also offers multiple control configurations, including a 7-pin NEMA receptacle, for enhanced performance and flexibility.

    Specification
      • Lumen Range: Up to 22,000; Up to 174 LPW
      • CCTs: 2700K-5000K; 70CRI, 80CRI, and Amber options available
      • Tilts up to 25º (in 5º increments) for vertical illumination
      • Threaded 3/4” conduit ports on top and both sides
      • Multiple controls options, including 7-pin NEMA receptacle
    Technical specification
    • Unique ref.cooperlighting-streetworks-underpass-wall-mount
    • Product familyStreet and Roadway Lighting
    • Product groupStreetworks
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Lighting

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit