Publish your products
Sure-Lites APXH7RG Series
Sure-Lites APXH7RG Series
Sure-Lites APXH7RG Series

    Sure-Lites APXH7RG Series

    The new All-Pro APXH7RG LED red / green selectable exit sign with remote capability solves the problem of having to stock multiple exit sign colors for distributors or determining which color is required in the field for contractors. The APXH7RG will run for a minimum of 90 minutes during a power outage and provides power to two APWR LED remote heads for up to 17 feet of egress coverage. Units are supplied with both red and green LEDs and red and green face inserts to provide deep letter colors and illumination uniformity. The APXH7RG’s are pre-set to red letters and are easily changed to green letters in the field. Configurable single or double faces, snap-in/snap-out directional chevrons and universal surface ceiling, wall and end mounting make it a true universal exit and emergency lighting solution for stocking and installation needs. High impact, UV resistant, 5VA flame resistant thermoplastic housings resists discoloration due to age or UV exposure for maximum durability. Housing finishes are available in white or black for multiple design requirements The no maintenance nickel cadmium battery and a 5-year product warranty provide piece of mind for the building owner.
    Specification
      • Red / green selectable exit sign with remote capability
      • Runs for 90 minutes when AC power is lost
      • Powers two APWR remote LED heads to provide up to17 feet of egress coverage
      • Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
      • Selectable single or double faces and snap-in/snap-out directional chevrons
      • High impact, UV resistant, 5VA flame resistant housing
      • Nickel cadmium battery
      • Ceiling, wall and back mount with universal J-box mounting pattern
      • UL 924 damp location listed
      • Dual voltage input 120/277 VAC, 60Hz
    Technical specification
    • Unique ref.cooperlighting-sure-lites-apxh7rg-series
    • Product familyEmergency Lighting
    • Product groupSure-Lites
    • TypeObject (single object)
    • Date of publishing2024-04-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit